text.skipToContent text.skipToNavigation

Discontinued - Digital Dimming Wall Switch, 1 paddle, w/IR, Ivory

LMDM-101-I Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The LMDM-101 Digital Dimming Wall Switch is a low voltage device for dimming control of one or more lighting loads. It is part of a Digital Lighting Management (DLM) system and can dim load(s) connected to DLM dimming room controllers and switch load(s) connected to DLM on/off room controllers.
Color Ivory
BAA No
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Low voltage switch for control of dimmable loads
  • Plugs to other components using Cat 5e cable and RJ45 connectors eliminating wiring errors
  • LED bar graph indicates relative light level of controlled load
  • Active Dim feature enables temporary adjustment of any selected load
  • IR transceiver for wireless configuration and remote control

Specifications

General Info
Color Ivory
Product Series LMDM
Type Dimmer, Switch
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Number of Switches 1
Switch Type Push
Warranty Type 5-Year
UPC Number 754182929252
Dimensions
Product Depth US 1.6 in
Product Height US 4.1 in
Product Volume US 11.8 cu in
Product Width US 1.8 in
Product Weight US 0.2 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Current Draw 5 mA
Number of Connections 2
Number of Rockers 0
Wire Connection Type RJ-45
Compatibility DLM Wired
Has Battery No
Indoor/Outdoor Indoor
Input Voltage 24 VDC
Mounting Type J-Box
Number of Buttons 1
Operating Temperature 0°-55°C, 32°-131°F
Operating Temperature Max 55 °C
Operating Temperature Min 0 °C
Operating Humidity 5-95% RH (Non-Condensing)
Engraving Type Blank

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;