Astronomic Time Switch 24/7 800W, Ivory, Box
RT-200-I
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The RT-200 Astronomical time clock and timer switch automatically turns lighting or other loads on and off according to user programming. It replaces standard single-pole wall switches for energy savings and security.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Turns lights on and off relative to dusk or dawn, or at selected times of day on selected days of the week
- Bright OLED display for clear viewing from a wide angle
- Shipped in default 2 hour countdown time, easily changed to other lengths or none.
- Ideal for any application where precise time-based control is desired
- Includes eight programmable control schedules
- Ideal for meeting California Title 24 Residential Exterior Astronomical Time-Switch with max 6 hour countdown requirement
- Ideal for meeting California Title 24 Residential Exterior Astronomical Time-Switch with max 6 hour countdown requirement
Specifications
General Info
Product Line | Wattstopper | ||
Color | Ivory | ||
UPC Number | 754182918485 | ||
Country Of Origin | China | ||
Features | Single Display, Timer | ||
Switch Type | Push | ||
Application Sector | Commercial | ||
Warranty Type | 5-Year |
Dimensions
Product Width US | 2.0 in | ||
Product Weight US | 0.35 lb | ||
Product Volume US | 27.84 cu in | ||
Product Depth US | 4.5 in | ||
Product Height US | 2.25 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified |
Technical Information
Number of Buttons | 1 | ||
Amperage | 4.3 A | ||
Timing Range | 24-Hour Programmable | ||
Wattage | 1200 W | ||
Voltage | 120/277 V | ||
Connection Type | Wired |
Resources
Cutsheet
White Papers & Tech Bulletins
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1