
CM Ortronics TracJack 2A Mini Adapter Mounting Bezel
AB2TJ
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Accepts two Ortronics TracJack inserts.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Communication Circuit Accessories: File E145222 Guide DUXR. Meets Article 800 of NEC. Meets Article 60-308 of CEC. | ||
UPC Number | 786776190403 |
Dimensions
Product Depth US | 0.68 in | ||
Product Length US | 2.05 in | ||
Product Width US | 1.38 in | ||
Product Weight US | 0.027 lb |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WMPAC525FC | Wiremold
The WMPAC525FC and WMPAC526FC In-Wall recessed storage boxes with finishing flange and cover simplify flat panel installation by providing an organized, recessed space for routing excess cables and for attaching surge protectors/power conditioners.