
110 Block, CAT5E 50 Pair with Legs
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Clarity® family of 110 blocks combines Category 6 and 5e performance with the ease and reliability of 110 termination and installer friendly features all within the traditional 110 block footprint. Clarity blocks are available in 50, 100 and 300-pair sizes, providing designation areas and rear cable entry. Clarity 6 blocks use a signal feedback technique internal to the C6110C4 connector to control crosstalk without compromising impedance. Clarity 6 and Clarity 5E block kits include base wiring block, 110C connecting blocks and label holders for designation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- ETL third party tested and verified Category 5e performance
- Openings between wiring rows allow horizontal cables to be routed from the rear of the block
- Standard 100-pair 110 footprint
- Color-coded 110 connecting blocks
- Supports consolidation point applications
- Wall or rack mountable
- Backwards compatibility
Specifications
Color | White | ||
Type | Punch Down Block | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | United States | ||
Warranty Type | 5-Year | ||
UPC Number | 662875460855 |
Product Depth US | 3.34 in | ||
Product Height US | 1.78 in | ||
Product Width US | 10.71 in |
Number of Pairs | 50 |
Resources
Cutsheet
Instruction Sheet
CAD Drawings
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1