text.skipToContent text.skipToNavigation

HDJ Series 6 SC to SC Simplex Fiber Adapter Panel, 6-Fiber OM1 - Beige

HD6FM-FSC1CM-00 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

''

This HDJ Series 6 SC to SC Simplex Fiber Adapter Panel allows for flexibility and expansion, and sports an industry accepted style. The adapter panel offers 6 SC simplex connections, snaps in for installation, and can be removed easily for future modifications.

Adapter Color Beige Adapter
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Couples 6 LC, SC or MPO connections
  • Compact high density design
  • Many color options
  • Rear loading
  • Easy, snap-in installation

Specifications

General Info
Color Beige
Type Adapter Panel
Application Sector Commercial, Data Center
Product Line Ortronics
Country Of Origin Mexico
Features HDJ Design, Rear Loading
Included Cover
Warranty Type 5-Year
UPC Number 662875013662
Dimensions
Product Depth US 1.61 in
Product Height US 0.77 in
Product Width US 4.13 in
Technical Information
Alignment Sleeve Material Zirconia
Compatibility HD6FM
Connectivity Footprint HDJ
Connector 1 LC Female
Connector 2 LC Female
Durability 500 matings
Fiber Optic Cable Type OM1
Number of Fibers 6
Polarity Type Universal
Number of Ports 6
Operating Temperature -10°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -10 °C
Operating Humidity 0-80% RH (Non-Condensing)
Shuttered Adapters No
Simplex/Duplex Duplex
Single/Multimode Multimode/Single-mode
Storage Temperature -40° - 75° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;