1 RU Q-Series Magnesium High Density Rack-Mount Fiber Enclosure - TAA Compliant
Bazaarvoice SAP Hybris Integration Version 2.8.1
The TAA Compliant Q-Series Magnesium High Density (HD) Fiber Enclosure is designed to deliver superior network performance, with a variety densities and connector options for maximum compatibility. The Enclosure's unique modular fiber solution is engineered with installation efficiency and performance in mind, providing proper fiber optic cable management, protection and organization for fiber patch cords, trunks, splices, and connectors. The clear acrylic door provides a clean and beautiful aesthetic while enables visibility to the cables, without having to open the enclosure. This enclosure is compatible with all pre-terminated LM4 cassettes, M4 Splice Cassettes, HDFP adapter panels, and coordinated trunks, providing the flexibility to design and install in any application. This enclosure delivers a tremendous spectrum of densities and flexible configurations, from 96 fiber with LC connectivity to 192 fiber with MDC per Rack Unit (RU).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Enhanced Visibility: A clear acrylic door and magnesium paint, along with the split-top cover, provide improved visibility when working within the enclosure.
- Maximize Versatility & Performance: One enclosure supports the widest range of densities, flexible configurations, top-tier performance across all fiber classes, and connectivity options for any data center or building network application.
- Density Options To Meet Every Challenge: Up to 768 fibers/RU (24F MPO), 192 fibers/RU (acclAIM & MDC), and 96 fibers/RU (LC) — scalable solutions to match any fiber density requirement.
- Straightforward Splicing: High-performance splicing bridges bulk fiber and connectivity. Options include splice cassettes, pigtails, trays, and splice-on connectors—ideal when pre-terminated solutions aren't feasible.
- Connectivity Options: Q-Series HD Enclosure supports LC, MDC, SC, MPO, and acclAIM—ideal for wiring closets to data centers. acclAIM offers cassette-free, low-loss, high-efficiency multifiber connectivity with simplified design and installation
- Simplified Polarity: Q-Series HD uses universal polarity for correct cassette, pin, and gender every time. With acclAIM connectors, it eliminates polarity, pin, and gender concerns entirely—making deployment faster and error-free.
- Rugged Reliability: The all-steel construction has been engineered to hold up under the rigors of long-term use, moves, adds, and changes, which ensures that the life cycle can match the flexibility of the connectivity.
Specifications
| Color | Magnesium | ||
| Type | Enclosure | ||
| Material | Steel | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | Removable Cover | ||
| UPC Number | 662875108764 |
| Product Depth US | 19.13 in | ||
| Product Height US | 1.73 in | ||
| Product Width US | 17.12 in | ||
| Product Weight US | 19.0 lb |
| CE Certified | Yes | ||
| REACH Compliant | Yes |
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
| Capacity | 4 Modules | ||
| Compatibility | HDFP, LM4, M4 | ||
| Connectivity Footprint | Q-Series | ||
| Panel Configuration | Unloaded | ||
| Fiber Optic Cable Type | OM4, OM5, OS2 | ||
| Fiber Density | HD | ||
| Mounting | Rack Mount | ||
| Rack Units | 1 | ||
| Single/Multimode | Multimode/Single-mode |
Resources
Installation Instructions
Supporting Document
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1














