text.skipToContent text.skipToNavigation

Vertical Ground Bar

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Vertical Ground Bar, 5/8 x 36''''

Height 36.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Manufactured of 1/4" thick electrolytic tough pitch 110 copper alloy bar
  • Accommodates one hole lugs or two hole lugs (5/8" on center)
  • Has 2 PEM studs at both ends for ground conductor connection

Specifications

General Info
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
UPC Number 662875665311
Dimensions
Product Depth US 0.25 in
Product Height US 36.0 in
Product Width US 1.0 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;