text.skipToContent text.skipToNavigation

Miscellaneous Configurations - Angled Plug, Yellow

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

3p/4watt 60amp 125/250volt Angle Plug
Application Sector Commercial
  • Commercial
Pack Size 50-PK
  • 50-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Replaces lost screws
  • Mounts equipment that does not come with 12-24 mounting hardware
  • Bulk packaged, quantity 50

Specifications

General Info
Type Straight Blade
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin Mexico
Standard UL 498
UPC Number 785007034141
Dimensions
Product Depth US 2.12 in
Product Height US 3.43 in
Product Width US 2.62 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  PENDING
cULus Listed  Yes
Technical Information
Amperage 60 A
Number of Poles 3-Way
Number of Wires 4
Wire Size 14 - 10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;