Cord Ended deQuorum™ Single-Flip Up Unit
DQFP15BK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Unit includes one (1) 15A black tamper-resistant duplex receptacle. Unit comes with a 6' (1.83m) cord. Comes with a black powder coat finish.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Sleek, Attractive Design: Slimmer, lower profile integrates well with table surfaces to enhance conference rooms, meeting rooms, hotel rooms, kitchens, and offices.
- UL Spill Water Protection: Meets and exceeds UL1363 standard for relocatable power taps. Eliminates risk of shock or short circuiting due to moisture entering device.
- Tamper-Resistant Receptacles: Meets 2011 NEC TamperResistant requirements. Receptacles feature our patented shutter system that prevents the insertion of foreign objects for safety.
- USB Charging Capability: Duplex 3.1A USB receptacles provide charging capacity for a wide range of mobile devices.
- New Soft Opening Cover Mechanism: Opening and closing the cover is quieter and easier with a more professional feel.
- Multiple Cover Finish Options: Durable black powder coat and brushed stainless steel finishes blend with most decors.
- Expanded Configuration Options: Accepts full size receptacles which provides expanded custom flexibility. Consult factory for more information.
- cULus Listed: Meets UL US and Canadian safety standards for Relocatable Power Taps (File E66421, Guide XBYS) and Mulitoutlet Assemblies (File E15191, Guide PVGT).
Specifications
General Info
| Color | Black | ||
| Type | Flip Up | ||
| Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Parks, Retail, Transit | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Construction | Die Cast | ||
| Number of Receptacles | 1 | ||
| Outlet Type | Tamper-Resistant | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Relocatable Power Tap: File E66421 Guide XYBS, cULus Listed Multioutlet Assembly: File E15191 Guide PVGT, Meets Article 380 of NEC | ||
| UPC Number | 786776184549 |
Dimensions
| Product Length US | 5.625 in | ||
| Product Width US | 4.75 in | ||
| Product Weight US | 3.9 lb | ||
| Internal Depth | 3.25 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 15 A | ||
| Cutout Shape | Rectangular | ||
| Cable Entry | Below | ||
| Cord Length | 6 ft | ||
| Mounting Type | Recessed | ||
| NEMA Configuration Code | 5-15R | ||
| Voltage | 125.0 V | ||
| Wiring Method | Cord-ended |
Resources
Installation Instructions
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1





