text.skipToContent text.skipToNavigation

OFR Series Overfloor Raceway 4 Inch Poke-Thru Transition

OFRPT4 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 51ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For bringing power, A/V, and data through abandoned Poke-Thru openings to open spaces. Will replace any 4'' poke-thru.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For bringing power, A/V, and data through abandoned Poke-Thru openings to open spaces. Will replace any 4'' poke-thru.

Specifications

General Info
Type Raceway
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Standard cETLus Listed
UPC Number 786776182255
Dimensions
Product Height US 9.437 in
Product Length US 12.187 in
Product Width US 7.062 in
Product Weight US 3.64 lb
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Voltage 300.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 51ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;