text.skipToContent text.skipToNavigation

45 Horizontal Elbow

LD-6G2I-4536-36 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Finishes include steel, 304L and 316L stainless steel to meet the needs of any application. Rail heights range from 4" to 7" and width sizes are available up to 36".
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Splices included

Specifications

General Info
Color Silver
Type Horizontal Elbows
Material Carbon Steel
Finish Hot Dipped Galvanized after Fabrication
Application Sector Commercial, Industrial
Product Line Cablofil
Country Of Origin Mexico
Bottom Type Ladder
UPC Number 800388405660
Dimensions
Product Depth US 54.375 in
Product Height US 6.0 in
Product Volume US 9.086 cu ft
Product Width US 48.125 in
Product Weight US 31.61 lb
Tray Height 6 in
Radius 36 in
Trade Programs
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;