5" Stainless Steel Straight Sections
06-3550-0020-12
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Finishes include steel, 304L and 316L stainless steel to meet the needs of any application. Rail heights range from 4"" to 7"" and width sizes are available up to 36"".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Type | Straight Sections | ||
| Material | Carbon Steel | ||
| Finish | Stainless 304 | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Ladder | ||
| UPC Number | 800388486713 |
Dimensions
| Product Depth US | 240.0 in | ||
| Product Height US | 5.0 in | ||
| Product Volume US | 10.764 cu ft | ||
| Product Width US | 15.5 in | ||
| Product Weight US | 96.642 lb | ||
| Rung Spacing | 6 in |
Trade Programs
| BAA | Yes |
Technical Information
| NEMA Load Class | 20B |
Resources
Cutsheet
3504 - 5" Stainless Steel Cable Tray
pdf
3505 - 5" Stainless Steel Cable Tray
pdf
3514-5" Stainless Steel Cable Tray
pdf
3515 - 5" Stainless Steel Cable Tray
pdf
3550 - 5" Stainless Steel Cable Tray
pdf
3551 - 5" Stainless Steel Cable Tray
pdf
3582 - 5" Stainless Steel Cable Tray
pdf
3583 - 5" Stainless Steel Cable Tray
pdf
3587 - 5" Stainless Steel Cable Tray
pdf
3592 - 5" Stainless Steel Cable Tray
pdf
3593 - 5" Stainless Steel Cable Tray
pdf
3594 - 5" Stainless Steel Cable Tray
pdf
View More
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
