For extremely corrosive applications, we offer a full line of straight sections, fittings, covers, and mounting accessories in polyester and vinylester fiberglass. Rail heights are available in 4 in and 6 in and widths are available up to 36 in.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Accessories | ||
| Material | Fiberglass | ||
| Finish | Other | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| UPC Number | 800388515246 |
Dimensions
| Product Height US | 4.125 in | ||
| Product Width US | 24.0 in | ||
| Product Weight US | 1.51 lb |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
