
Discontinued - Cablofil Cable Cleats
CCF15SS6C20
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil cable cleats are designed to restrain cables from lateral and torsional forces supported by ladder tray. In vertical applications, cable cleats provide axial strain relief to cables without damaging the cable sheath. Cablofil heavy-duty cable cleats enclose the cable and the ladder rung with a rigid hi-strength interlocking frame that protects high, medium and low voltage cables from mechanical damage resulting from short circuits.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Suitable for continued use after exposure to short circuits
- Designs for single or trefoil conductors
- Protects against damage to cables and ladder tray
- UV and Flame resistant
- Nonmetallic material, helps limit hot spots at the location of the cleat due to circulating currents
- Restrains single conductor, high-voltage cables
- Accommodates virtually every type of cable tray rung, including I-beam, elliptical, square and channel strut
Specifications
General Info
Finish | Other | ||
Product Line | Cablofil | ||
Country Of Origin | United States | ||
UPC Number | 800388255708 |
Dimensions
Product Depth US | 4.0 in | ||
Product Height US | 4.0 in | ||
Product Volume US | 0.046 cu ft | ||
Product Width US | 5.0 in | ||
Product Weight US | 1.3 lb |
Trade Programs
BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1