Outdoor Conversion For Wall Penetration
5G2-0434-24-GE
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Finishes include steel, 304L and 316L stainless steel to meet the needs of any application. Rail heights range from 4" to 7" and width sizes are available up to 36".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Type | Accessories | ||
| Material | Carbon Steel | ||
| Finish | Hot Dipped Galvanized after Fabrication | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| UPC Number | 800388466784 |
Dimensions
| Product Depth US | 19.881 in | ||
| Product Height US | 11.319 in | ||
| Product Volume US | 3.191 cu ft | ||
| Product Width US | 24.5 in | ||
| Product Weight US | 0.001 lb |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L820P | Pass and Seymour
20A NEMA Plug L820 - Black Back Front Body
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TJ600-78 | Ortronics
ClarityTracJack, (TJ), T568A/B
