 
                                Sb-7A-90Vo24-18 Al 7H 90 Ovr 24R 18W
    SB-7A-90VO24-18
    
        Cablofil
    
    
Bazaarvoice SAP Hybris Integration Version 2.8.1
                  	The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
            - Send
- Save as PDF
- 
                    	Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
                | Color | Aluminum | ||
| Type | Vertical Elbows | ||
| Material | Aluminum | ||
| Finish | Aluminum | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Solid Bottom | ||
| UPC Number | 800388198593 | 
Dimensions
                | Product Depth US | 34.0 in | ||
| Product Height US | 34.0 in | ||
| Product Volume US | 13.045 cu ft | ||
| Product Width US | 19.5 in | ||
| Product Weight US | 15.483 lb | ||
| Radius | 24 in | 
Trade Programs
                | BAA | Yes | 
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
