 
                                Sf-3515-0010-36 S6 5''H Solid Tray 10'L 36''W
    SF-3515-0010-36
    
        Cablofil
    
    
Bazaarvoice SAP Hybris Integration Version 2.8.1
                  	Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Finishes include steel, 304L and 316L stainless steel to meet the needs of any application. Rail heights range from 4"" to 7"" and width sizes are available up to 36"".
            - Send
- Save as PDF
- 
                    	Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
                | Color | Silver | ||
| Type | Straight Sections | ||
| Material | Carbon Steel | ||
| Finish | Stainless 316 | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Solid Flat Bottom | ||
| UPC Number | 800388511576 | 
Dimensions
                | Product Depth US | 120.0 in | ||
| Product Height US | 5.0 in | ||
| Product Volume US | 12.5 cu ft | ||
| Product Width US | 36.0 in | ||
| Product Weight US | 93.362 lb | 
Trade Programs
                | BAA | Yes | 
Technical Information
                | NEMA Load Class | 12C | 
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
