Choose from an extensive selection of metallic ladder trays with a variety of rung and bottom styles to suit your needs. Finishes include steel, 304L, and 316L stainless steel to meet the needs of any application.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Type | Vertical Elbows | ||
| Material | Carbon Steel | ||
| Finish | Hot Dipped Galvanized after Fabrication | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Ladder | ||
| UPC Number | 800388407893 |
Dimensions
| Product Depth US | 12.875 in | ||
| Product Height US | 25.25 in | ||
| Product Volume US | 2.258 cu ft | ||
| Product Width US | 12.0 in | ||
| Product Weight US | 11.519 lb | ||
| Tray Height | 7 in | ||
| Radius | 36 in |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LD-6G2O-4624-30 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables
