text.skipToContent text.skipToNavigation

Vertical Inside 45 Elbow

LD-4G2I-4612-18 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Choose from an extensive selection of metallic ladder trays with a variety of rung and bottom styles to suit your needs. Finishes include steel, 304L, and 316L stainless steel to meet the needs of any application.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Splices included
  • Rail heights range from 4 in, 5 in, and 6 in, and width sizes are available up to 36 in.

Specifications

General Info
Color Silver
Type Vertical Elbows
Material Carbon Steel
Finish Hot Dipped Galvanized after Fabrication
Application Sector Commercial, Industrial
Product Line Cablofil
Country Of Origin Mexico
Bottom Type Ladder
UPC Number 800388345515
Dimensions
Product Depth US 11.125 in
Product Height US 19.875 in
Product Volume US 2.303 cu ft
Product Width US 18.0 in
Product Weight US 9.65 lb
Tray Height 4 in
Radius 12 in
Trade Programs
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;