Choose from an extensive selection of metallic ladder trays with a variety of rung and bottom styles to suit your needs. Finishes include steel, 304L, and 316L stainless steel to meet the needs of any application.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Type | Vertical Elbows | ||
| Material | Carbon Steel | ||
| Finish | Hot Dipped Galvanized after Fabrication | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Ladder | ||
| UPC Number | 800388372740 |
Dimensions
| Product Depth US | 19.75 in | ||
| Product Height US | 29.0 in | ||
| Product Volume US | 5.966 cu ft | ||
| Product Width US | 18.0 in | ||
| Product Weight US | 14.74 lb | ||
| Tray Height | 6 in | ||
| Radius | 24 in |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MFM100PG | Cablofil
MFM quickly snaps in place to provide cable tie and mounting locations anywhere on the tray
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P645095 | Cablofil
SB-6A-RT12-3630 AL 6H HRED TEE 12R 3630W
