
Cablofil Fiber Trough utilizes high strength steel components to provide the strength and durability required to manage fiber cabling requirements in the most demanding data center environments.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Finish | Pre-Galvanized | ||
Product Line | Cablofil | ||
Country Of Origin | Italy | ||
UPC Number | 800388240803 |
Dimensions
Product Depth US | 5.75 in | ||
Product Height US | 0.75 in | ||
Product Volume US | 0.01 cu ft | ||
Product Width US | 4.0 in | ||
Product Weight US | 0.75 lb |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1