text.skipToContent text.skipToNavigation

2 INCH DEEP 12'' RADIUS 1 T OR 2 90 DEGREE BEND KIT - HOT DIPPED (2 PCS) [943477]

RADT9012KIT2GC Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy: three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • One kit contains material for a single TEE fitting or 2 90 degree bends

Specifications

General Info
Type Splicing
Finish Hot Dipped Galvanized
Product Line Cablofil
Country Of Origin United States
Standard UL Classified
UPC Number 800388027954
Dimensions
Product Depth US 17.0 in
Product Height US 2.5 in
Product Volume US 0.418 cu ft
Product Width US 17.0 in
Product Weight US 3.38 lb
Trade Programs
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;