text.skipToContent text.skipToNavigation

EDF SUPPORT RAIL-EZ (1D,,3W,,78L) [561010]

EDF2000PG Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • EDF Rail makes multiple floor mounted cable tray runs easier and faster to install.CA Pin (sold separately) is required to install 4'' ro 12'' FASU. Suggested for 16'' to 24'' FASU.FASU sizes 16'' to 24'' will snap directly onto EDF Rail.Use EZ BN 5/16 (sold separately) to attach any FAS L to EDF Rail.

Specifications

General Info
Type Supports
Finish Pre-Galvanized
Product Line Cablofil
Country Of Origin Italy
UPC Number 800388003859
Dimensions
Product Depth US 77.95 in
Product Height US 1.024 in
Product Volume US 0.1 cu ft
Product Width US 2.16 in
Product Weight US 5.4 lb
Trade Programs
BAA  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;