text.skipToContent text.skipToNavigation

LEAN 10' Cablofil Cover-PREGALV (1H,8W,120L)

WM200/3000CVNPG Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Cablofil
Finish Pre-Galvanized
UPC Number 800388535855
Country Of Origin United States
Dimensions
Product Width US 8.701 in
Product Weight US 9.259 lb
Product Volume US 0.492 cu ft
Product Depth US 118.11 in
Product Height US 0.827 in
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;