text.skipToContent text.skipToNavigation

Hardwired Home Level 2 EV Charger

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Compact yet powerful, this Hardwired Home Level 2 EV Charger is the safe, versatile and efficient way to charge any electric vehicle at home. Designed for indoor or outdoor use, the hard-wired unit can be easily installed in garages or mounted to an exterior wall for use in driveways or carports.  The charger comes ready-to-wire right out of the box and requires no internet connection or software. As a Level 2 Charger, the unit offers a faster charge while the adjustable amperage – from 16A up to 48A – allows users to control the energy usage to fit their specific EV model and charging needs or preferences. An Energy Star-certified product, this Level 2 EV Charger is also eligible for rebates and incentives.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Offers variable output (16A to 48A) to allow users to adjust their charging to meet vehicle needs or energy consumption preferences.
  • Delivers fast level 2 charging: charges from 0 to 100% in 6-8 hours and can provide up to a 46-mile range per hour of charging when set for high-power output (48A, 11.5kW).
  • Sleek and compact, the unit mounts neatly to interior or exterior walls for installation in garages, driveways or carports.
  • Works with any* electric vehicle using a SAE J1772 Connector, the North American standard for EV charging. *Adapter required for Tesla models.
  • Indicates charging status via LED light, easily showing if the vehicle is charging, fully charged or if there is a charging issue, all at a glance.
  • Features an 18-foot charging cable for easily reaching multiple parking spots.
  • Includes storage hook and holster for keeping the charging cable neatly off the floor for both safety and convenience.
  • Meets the efficiency standards required by the Energy Star program, qualifying users for potential rebates and tax credits. Visit www.energystar.gov for eligibility details. Additional goverment or utility incentives also available.
  • Installs safely and easily with simple, three-wire termination and included flexible conduit kit. No commissioning, programming or complicated setup required.
  • Accomodates NEC-compliant installations with included 1" NPT flexible conduit kit and liquid-tight connectors.
  • Meets Safety & Materials Standards: cETLus listed to UL standards, FCC & ID certified, and CA Prop-65 and RoHS compliant.
  • Power delivery: 11.5 KW @ 48A

Specifications

General Info
Color Black
Finish Matte
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
Warranty Type 1-Year Limited Warranty
Standard cETLus, FCC, IC, Energy Star, CA Prop 65, RoHS
UPC Number 785007442700
Dimensions
Product Depth US 3.7 in
Product Height US 7.1 in
Cable Length 18 ft
Product Width US 7.1 in
Product Weight US 15.0 lb
Listing Agencies / 3rd Party Agencies
FCC Compliant Yes
ETL Listed Yes
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 48 A
Seismic Tested No
Connection SAE J1772 Connector (North America Standard)
Connection Type Hardwired
Environmental Conditions 95% (relative humidity, non-condensing)
Indoor/Outdoor Both
Mounting Type Wall

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;