
3-GANG CARPET & TILE FLANGE BRUSHED ALUMINUM
837TCAL-AL
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
OmniBox™ Series Floor Boxes provides an excellent activation solution when multiple services are required in open space areas. OmniBox™ Series Floor Boxes offer one-, two-, and three-gang multi-service boxes that are fully adjustable before and after the concrete pour. Available in both stamped steel and cast iron fabrications, they meet a wide range of workstation requirements for today’s and tomorrow’s service needs. These floor boxes have many applications, some of which include schools, financial institutions, and commercial office buildings.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Three-gang aluminum combination carpet and tile flange, 6.080'' x 13.17'' (154.4mm x 335mm). Accepts Ortronics MAB6TJ TracJack and MAB3S2 Series II adapters and Wiremold CM Series inserts, sold separately.
- NOTE: Brass covers and flanges are not interchangeable with aluminum or nonmetallic covers and flanges. Nonmetallic covers are interchangeable with aluminum flanges.
Specifications
General Info
Type | Accessory | ||
Finish | Powder Coat | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
UPC Number | 786564079774 |
Dimensions
Product Length US | 13.187 in | ||
Product Width US | 6.166 in | ||
Product Weight US | 1.686 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Box Capacity | 3 Gangs | ||
Floor Type | Carpet, Tile |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1