text.skipToContent text.skipToNavigation

Omnibox® Double Gang Rectangular Black Plastic Carpet Flange

827PCC-BLK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Two gang black nonmetallic carpet flange, for OmniBox® and Modulink™ Series floor boxes. For Ortronics connectivity use with 829PFLRT Cover. For Wiremold Open System connectivity use with 829PFL Cover. Accepts Ortronics MAB6TJ TracJack, MAB3S2 Series II and Wiremold CM Series Open System adapters, sold separately. NOTE: Polycarbonate cover plates can only be used with polycarbonate flanges.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Color Black
Type Accessory
Application Sector Commercial
Product Line Wiremold
Country Of Origin Mexico
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC.
UPC Number 786564542315
Dimensions
Product Depth US 8.88 in
Product Height US 1.0 in
Product Volume US 51.03 cu in
Product Width US 5.75 in
Product Weight US 0.7535 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Box Capacity 2 Gangs
Floor Type Carpet
Number of Outlets 0

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;