
Omnibox® Rectangular Black Plastic Duplex Cover Plate
828PR-BLK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Black Nonmetallic duplex cover plate, for OmniBox® and Modulink™ Series floor boxes. Can also be used with a 106 type communication adapter. NOTE: Polycarbonate cover plates can only be used with polycarbonate flanges.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black | ||
Type | Cover | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC. | ||
UPC Number | 786564278023 |
Dimensions
Product Depth US | 4.25 in | ||
Product Height US | 0.25 in | ||
Product Volume US | 3.45 cu in | ||
Product Width US | 3.25 in | ||
Product Weight US | 0.246 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Number of Outlets | 0 |
Resources
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
828TCAL | Wiremold
Two gang brushed aluminum combination carpet and tile flange, for OmniBox® and Modulink™ Series floor boxes.