
Omnibox® Single Gang Rectangular Brass Carpet/Tile Flange
817B
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
One gang brass combination carpet and tile flange, for OmniBox® and Modulink™ Series floor boxes. Flange is 6.080 inch x 5.060 inch (154.4mm x 128.5mm). Accepts Ortronics MAB6TJ TracJack and MAB3S2 Series II, and Wiremold CM Series Open System adapters, sold separately. NOTE: Brass cover plates can only be used with brass flanges. Brushed aluminum flanges come with beveled edges.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Brass | ||
Type | Accessory | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Construction | Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC. | ||
Cover Material | Brass | ||
UPC Number | 786564524199 |
Dimensions
Product Depth US | 6.0 in | ||
Product Height US | 0.75 in | ||
Product Volume US | 22.5 cu in | ||
Product Width US | 5.0 in | ||
Product Weight US | 1.734 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Box Capacity | 1 Gang | ||
Floor Type | Carpet, Tile | ||
Number of Outlets | 0 |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FPCTCBK | Wiremold
Durable, versatile, aesthetically pleasing for use in a wide variety of applications.