


Rachet-ProTM Series Round Nonmetallic Floor Box
881
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold Ratchet-Pro™ PVC Floor Box provides dual-service capability in a single, easy-to-install round floor box. Supplied with reusable concrete cap, adapter ring, conduit reducers, and conduit hub plugs. Available for both single and dual service. Graduated cubic inch markings inside the box indicate volume capacity at any depth. Box has parallel conduit hubs eliminating the need for 90 degree sweeps in installation. One-piece reduction from 1 inch to 1/2 inch (25mm to 12.7mm) conduit. Reducers and plugs located on a mounting bar for easier selection. For concrete pours of 2 1/4 inch to 6 inch (57mm to 152mm).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- The Wiremold Ratchet-Pro™ PVC Floor Box provides dual-service capability in a single, easy-to-install round floor box.
- Supplied with reusable concrete cap, adapter ring, conduit reducers, and conduit hub plugs.
- Available for both single and dual service.
- Graduated cubic inch markings inside the box indicate volume capacity at any depth.
Specifications
General Info
Color | Black | ||
Type | Floor Box | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Not Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Nonmetallic Outlet Boxes: File E110748 Guide QCMZ. | ||
UPC Number | 786564524267 |
Dimensions
Product Depth US | 5.63 in | ||
Product Height US | 6.25 in | ||
Product Volume US | 149.41 cu in | ||
Product Width US | 4.25 in | ||
Product Weight US | 1.798 lb | ||
Cubic Capacity | 72 in³ | ||
Knockout Size | 1 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E110748 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Box Type | On-Grade | ||
Cable Entry | Conduit Hub | ||
Box Capacity | 1 Gang | ||
Service Capacity | Single | ||
Floor Type | Carpet, Tile | ||
Number of Outlets | 0 |
Resources
Installation Instructions
Instruction Sheet
CAD Drawings
1-Gang Round Duplex Receptacle Cover Plate, 895TCAL
dxf
881 Ratchet-Pro Series Floor Boxes Communications or Power Cover Plate - 896CK
dxf
881 Ratchet-Pro Series Floor Boxes Single- or Dual- Service Floor Box Cover Kit - 897CFFTC
dxf
881 Series Ratchet-Pro Communications or Power Cover Plate - 896
dxf
881 Series Ratchet-Pro Communications or Power Cover Plate - 896CK
dxf
881 Series Ratchet-Pro Communications or Power Cover Plate - 896CK-1
dxf
881 Series Ratchet-Pro Communications or Power Cover Plate - 896CK-3/4
dxf
881 Series Ratchet-Pro Communications or Power Cover Plate - 896PCK
dxf
881 Series Ratchet-Pro Floor Box Cover Plates with Flip Lids - 895T
dxf
881 Series Ratchet-Pro Floor Box Dual Serivice Brass Duplex Cover Plate with Flip Lids - 895DCC
dxf
881 Series Ratchet-Pro Floor Box Duplex Cover Plate - 895P
dxf
881 Series Ratchet-Pro Floor Boxes Cover Plate With Two Screw Plug Openings - 895SP
dxf
881 Series Ratchet-Pro Floor Boxes Cover Plate With Two Screw Plug Openings - 895SP
dxf
881 Series Ratchet-Pro Miltiple Service Floor Box Cover Kit - 881CTC
dxf
881 Series Ratchet-Pro Multiple Service Floor Box Cover Kit - 897CTC
dxf
881 Series Ratchet-Pro PVC Floor Box Divider Plate - 881DIV
dxf
881 Series Ratchet-Pro Round PVC Floor Box - 881
dxf
Ratchet-Pro Series Fire Classified GFI Receptacle Cover Plate - 895GFI
dxf
Ratchet-Pro Series Fire Classified PVC Floor Box Ratchet Adjusting Ring - 881ADP
dxf
View More
Supporting Document
Sell Sheet
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB8S | Wiremold
Floor boxes designed to evolve with your spave.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FPCTCAL | Wiremold
Durable, versatile, aesthetically pleasing for use in a wide variety of applications.