
Ratchet-Pro Series Multiple Service Floor Box Cover Kit
RP7CTCBK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Kit comes complete with (1) prewired 20A duplex receptacle, (receptacle can be wired as a standard receptacle, or isolated ground), flange and slide holder, adapter ring to secure into the boxes, divider (RP-DIV), Wiremold CM Series open system adapters (unloaded), Ortronics Series II, and TracJack adapters. Modular jacks and A/V connectors sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Kit comes complete with (1) prewired 20A duplex receptacle, (receptacle can be wired as a standard receptacle, or isolated ground).
- Flange and slide holder, adapter ring to secure into the boxes, divider (RP-DIV), Wiremold CM Series open system adapters (unloaded), Ortronics Series II, and TracJack adapters. Modular jacks and A/V connectors sold separately.
Specifications
General Info
Type | Cover | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
UPC Number | 786564081784 |
Dimensions
Product Weight US | 2.0 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E110748 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 20 A | ||
Service Capacity | Multiple | ||
Number of Outlets | 2 |
Resources
Instruction Sheet
CAD Drawings
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
817TCAL-BK | Wiremold
Provides an excellent activation solution when multiple services are required in open space areas.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
828R-TCAL-NK | Wiremold
Nickel powdercoat duplex cover plate, for OmniBox® and Modulink™ Series floor boxes.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RPNFB | Wiremold
Ratchet-Pro Series Floor Box provides single- and dual-service capability allowing the flexibility for providing power, A/V or communication services to open-space areas.