
Resource RFB® Series Duplex Device Plate for RFB6/RFB6E Style Floor Boxes
RFB6DP
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Resource RFB® Series duplex device plate works with RFB and RFBE series four and 6 gang floor boxes. Accepts standard 15 Amp and 20 Amp duplex receptacles.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Silver | ||
Type | Device Plate | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Unassembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
UPC Number | 786564059929 |
Dimensions
Product Depth US | 4.25 in | ||
Product Height US | 1.0 in | ||
Product Volume US | 12.75 cu in | ||
Product Width US | 3.0 in | ||
Product Weight US | 0.4 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Entry | Knockout | ||
Number of Outlets | 0 |
Resources
Cutsheet
Installation Instructions
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
880CS1-1 | Wiremold
The 880CS1-1 single gang, cast iron Omnibox® Floor Box provides an excellent activation solution for applications where single service is required in open space areas.