
RFB9 and RFB11 Series Mudcap for Terrazzo Floor Applications
RFB119-PAN
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
When used on bare concrete and terrazzo-covered floors with a thickness of 1/4'' (6.35mm) or greater, this mudcap must be used. Must be ordered separately. NOTE: Must be used with RFB119-TS (Tile Spacer, see below) for terrazzo heights greater than 1/4'' (6.35mm). Use one spacer for 3/8'' (9.54mm) thick tile. Use two spacers for 1/2'' (12.70mm) thick tile.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- When used on bare concrete and terrazzo-covered floors with a thickness of 1/4'' (6.35mm) or greater, this mudcap must be used. Must be ordered separately.
- NOTE: Must be used with RFB119-TS (Tile Spacer, see below) for terrazzo heights greater than 1/4'' (6.35mm). Use one spacer for 3/8'' (9.54mm) thick tile. Use two spacers for 1/2'' (12.70mm) thick tile.
Specifications
General Info
Type | Accessory | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Unassembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
UPC Number | 786776030310 |
Dimensions
Product Weight US | 2.0 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Floor Type | Bare Concrete, Terrazzo |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BK2051H | Wiremold
Add the convenience of multiples outlets with a compact, low profile appearance.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V3028 | Wiremold
Raceway ideally suited for wiring applications in frequently changing environments.