
AF SeriesTM AF1 Three Gang Raised Floor Box with Black Tile Style Lid
AF1-KT
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The AF Series™ AF1 Raised Floor and Stage Floor Box with tile lid provides three separate compartments that accommodate a combination of power, communication and audio/video devices. This combination is accomplished with the built-in service dividers. These dividers are
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black | ||
Type | Floor Box | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Assembled | ||
Number of Knockouts | 2 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
Cover Material | Polycarbonate | ||
UPC Number | 786564519270 |
Dimensions
Product Depth US | 9.13 in | ||
Product Height US | 5.25 in | ||
Product Volume US | 407.43 cu in | ||
Product Width US | 8.5 in | ||
Product Weight US | 4.56 lb | ||
Cubic Capacity | 19.5 in³ | ||
Knockout Size | 1/2 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Box Type | Recessed | ||
Cable Entry | Knockout | ||
Box Capacity | 4 Gangs | ||
Service Capacity | Triple | ||
Floor Type | Carpet, Raised, Tile | ||
Depth Behind Device Plates | 2.75 in | ||
Minimum Floor Depth | 5 in | ||
Number of Outlets | 0 |
Resources
Installation Instructions
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FPFFTCBK | Wiremold
Durable, versatile, aesthetically pleasing for use in a wide variety of applications.