
Evolution Series EFB6 Floor Box Knockout Plate
EFB6-3/4-11/4
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Has one (1) 1 1/4'' concentric trade size knockout opening.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Accessory | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Unassembled | ||
Number of Knockouts | 2 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
UPC Number | 786776179729 |
Dimensions
Product Length US | 3.84 in | ||
Product Width US | 2.59 in | ||
Product Weight US | 0.4 lb | ||
Knockout Size | 1-1/4 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Entry | Knockout |
Resources
Cutsheet
Instruction Sheet
CAD Drawings
EFB6-3/4-11/4 - EFB Knockout Plate
dxf
EFB6810BTCXXTR CAD Drawings
tif
EFB6810BTCXXTR_LINEART CAD Drawings
dxf
EFB6810BTCXXTR_R1 CAD Drawings
dxf
EFB6810BTCXX_LINEART CAD Drawings
dxf
EFB6810BTCXX_R1 CAD Drawings
dxf
EFB6810BTCXX_R1 CAD Drawings
dxf
EFB6810BTXXTR CAD Drawings
tif
EFB6810BTXXTR_LINEART CAD Drawings
dxf
EFB6810BTXXTR_R1 CAD Drawings
dxf
EFB6810BTXX_LINEART CAD Drawings
dxf
EFB6810BTXX_R1 CAD Drawings
dxf
EFB6810CTCXXTR CAD Drawings
tif
EFB6810CTCXXTR_LINEART CAD Drawings
dxf
EFB6810CTCXXTR_R1 CAD Drawings
dxf
EFB6810CTCXX_LINEART CAD Drawings
dxf
EFB6810CTCXX_R1 CAD Drawings
dxf
EFB6810CTXXTR CAD Drawings
tif
EFB6810CTXXTR_R1 CAD Drawings
dxf
EFB6810CTXX_LINEART CAD Drawings
dxf
EFB6810CTXX_R1 CAD Drawings
dxf
View More
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1