text.skipToContent text.skipToNavigation

Evolution Series EFB8 and EFB10 Floor Box 50A Adapter

EFB-50A Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Allows for a 50A device to be installed on the 8-gang and 10-gang series boxes. NOTE: Only fits on othe side of the floor box where the device is facing the tunnel.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Allows for a 50A device to be installed on the 8-gang and 10-gang series boxes. NOTE: Only fits on othe side of the floor box where the device is facing the tunnel.

Specifications

General Info
Type Adapter
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Construction Unassembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
UPC Number 786776178890
Dimensions
Product Weight US 3.0 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Recently Viewed