

Evolution™ Series Four/Five Gang Floor Box
EFB45S
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Evolution™ Series Four/Five Gang Floor Box has been designed to be installed in concrete, raised, and wood floor applications. The box has a fully finished interior to assist plugging and unplugging of devices. Designed to work with standard size wall plates for four gangs of capacity, or proprietary plates for a full five gangs of capacity. It comes complete with all components needed for initial installation. The floor box is compatible with Walkerflex Modular Wiring System. Custom options are available upon request.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Evolution Series Floor Boxes are designed to work in concrete, raised and wood floor applications and are fully adjustable both pre- and post-concrete pour.
- Configurable with removable modules. In addition to having removable dividers and a tunnel feature that allows all compartments to be connected.
- The modules are removable through the top or back of the floor box, allowing for easier installations and facilitating moves, adds, and changes without having to disconnect services, saving time and money.
- Durable 180° articulating hinge. Hinge design enables covers to open a full 180° and lie flat on the floor surface with the durability to support a large cover. Provides easy access to all interior modules and activations while reducing tripping hazards.
- Auto-close egress doors. Cable egress doors lock in position when open, and automatically closes around wires to protect cabling and reduce trip hazards.
- Die-cast aluminum cover assemblies. Evolution Series Floor Box Covers have been designed to work on multiple floor surfaces and are manufactured from die-cast aluminum to provide strength and style.
- Finished interior. Fully finished interior removes the unfinished industrial look while increasing visibility, making it easier to see where to plug in devices.
- A single box can be specified for multiple floor types without having to order additional components or accessories. If used in concrete, concrete leveling legs need to be purchased separately for all non-OG boxes.
- Decorative powder coat colors (black, brass, bronze, gray, nickel, and aluminum) will complement any room décor.
- Evolution Series Floor Boxes have been developed specifically with the A/V industry in mind.
- 3 1/2'' - 3 7/8'' [89mm x 98mm] of wiring capacity behind each device plate, these boxes will accept devices from leading A/V manufacturers including Extron® Electronics and Crestron®.
Specifications
General Info
Color | White | ||
Type | Floor Box | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
UPC Number | 786564086253 |
Dimensions
Product Depth US | 13.0 in | ||
Product Height US | 6.0 in | ||
Product Volume US | 702.0 cu in | ||
Product Width US | 9.0 in | ||
Product Weight US | 14.3 lb | ||
Cubic Capacity | 27.5 in³ | ||
Knockout Size | 2 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Box Type | Recessed | ||
Cable Entry | Knockout | ||
Box Capacity | 4 Gangs, 5 Gangs | ||
Service Capacity | Triple | ||
Floor Type | Concrete, Raised, Wood | ||
Depth Behind Device Plates | 3.5 in | ||
Minimum Floor Depth | 2 in | ||
Number of Outlets | 0 |
Resources
Instruction Sheet
CAD Drawings
BIM Models
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
828R-TCAL-BK | Wiremold
Black powdercoat duplex cover plate, for OmniBox® and Modulink™ Series floor boxes.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
880S2 | Wiremold
The 880S2 two gang, steel Omnibox® Floor Box provides an excellent activation solution for applications where multiple services are required in open space areas.