
Evolution™ Series Ten Gang Floor Box
EFB10S
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Evolution™ Series Ten Gang Floor Box has been designed to be installed in concrete, raised, and wood floor applications. The box has a fully finished interior to assist plugging and unplugging of devices. Designed to work with standard size multigang wall plates, or proprietary plates for a full ten gangs of capacity. It comes complete with all components needed for initial installation. The floor box is compatible with Walkerflex Modular Wiring System. Custom options are available upon request.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- The Evolution™ Series Ten Gang Floor Box has been designed to be installed in concrete, raised, and wood floor applications. The box has a fully finished interior to assist plugging and unplugging of devices.
- Designed to work with standard size multigang wall plates, or proprietary plates for a full ten gangs of capacity. It comes complete with all components needed for initial installation.
- The floor box is compatible with Walkerflex Modular Wiring System. Custom options are available upon request.
Specifications
General Info
Color | White | ||
Type | Floor Box | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
UPC Number | 786776176452 |
Dimensions
Product Depth US | 16.13 in | ||
Product Height US | 6.0 in | ||
Product Volume US | 1233.95 cu in | ||
Product Width US | 12.75 in | ||
Product Weight US | 22.333 lb | ||
Cubic Capacity | 27.3 in³ | ||
Knockout Size | 1-1/4 in, 2 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Box Type | Recessed | ||
Cable Entry | Knockout | ||
Box Capacity | 10 Gangs | ||
Service Capacity | Triple | ||
Floor Type | Concrete, Raised, Wood | ||
Depth Behind Device Plates | 3.5 in | ||
Minimum Floor Depth | 2 in | ||
Number of Outlets | 0 |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
CAD Drawings
EFB10S - EFB 10-Gang Floor Box
dxf
EFB6810BTCXXTR CAD Drawings
tif
EFB6810BTCXXTR_LINEART CAD Drawings
dxf
EFB6810BTCXXTR_R1 CAD Drawings
dxf
EFB6810BTCXX_LINEART CAD Drawings
dxf
EFB6810BTCXX_R1 CAD Drawings
dxf
EFB6810BTCXX_R1 CAD Drawings
dxf
EFB6810BTXXTR CAD Drawings
tif
EFB6810BTXXTR_LINEART CAD Drawings
dxf
EFB6810BTXXTR_R1 CAD Drawings
dxf
EFB6810BTXX_LINEART CAD Drawings
dxf
EFB6810BTXX_R1 CAD Drawings
dxf
EFB6810CTCXXTR CAD Drawings
tif
EFB6810CTCXXTR_LINEART CAD Drawings
dxf
EFB6810CTCXXTR_R1 CAD Drawings
dxf
EFB6810CTCXX_LINEART CAD Drawings
dxf
EFB6810CTCXX_R1 CAD Drawings
dxf
EFB6810CTXXTR CAD Drawings
tif
EFB6810CTXXTR_R1 CAD Drawings
dxf
EFB6810CTXX_LINEART CAD Drawings
dxf
EFB6810CTXX_R1 CAD Drawings
dxf
View More
BIM Models
Supporting Document
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB10S-OG | Wiremold
Floor boxes designed to evolve with your spave.