
Ratchet-Pro™Series Nonmetallic Black Duplex Cover Plate
895P-BLK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold Ratchet-Pro™ black nonmetallic duplex cover plate with flip lids, 5 1/2 inch (140mm) for carpet installations. Cover also works with 880 Series™ boxes. NOTE: All cover plates are furnished with gasket and three screws. The 895P Polycarbonate Series Cover Plates must be field modified for dual service.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black | ||
Type | Cover | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
Cover Material | Polycarbonate | ||
UPC Number | 786564276326 |
Dimensions
Product Depth US | 5.5 in | ||
Product Height US | 0.25 in | ||
Product Volume US | 7.56 cu in | ||
Product Width US | 5.5 in | ||
Product Weight US | 0.252 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Number of Outlets | 0 |
Resources
BIM Models
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
895GFICAL | Wiremold
Ratchet-Pro™ brushed aluminum GFI cover plate with decora flip lid for carpet or tile installations.