text.skipToContent text.skipToNavigation

Evolution Series EFB45 Floor Box Flush Style Cover with Solid Lid

EFB45BTAA Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Low profile cover designed to attach to the EFB45S style floor boxes. Each cover is made of die-cast aluminum and is equipped with a durable hinge which allows the cover to rotate open 180° and two (2) slide egress doors that lock in the open position and automatically close around the cables when the cover is closed. The cover assemblies are designed to work with finished floors such as carpet tile and wood. In order to make the cover assembly flush with the polished concrete or terrazzo floor, the EFB45-CTR (concrete/terrazzo) ring must be used (ring sold separately). The cover assemblies are available in three (3) powder coat finishes: black (BK) gray (GY)and bronze (BZ) and three (3) durable finishes  satin brass (SB) satin nickel (SN) and brushed aluminum (AA) 

Color Brushed Aluminum
Cover Insert No
Cover Style Flush
Tamper Resistant No
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Die cast aluminum cover assemblies.
  • Floor Box Covers have been designed to work on multiple floor surfaces and are manufactured from die cast aluminum to provide strength and style
  • Decorative powder coat colors (black gray) and durable finishes (brushed aluminum, satin brass, satin nickel) will complement any room décor
  • Hinge design enables covers to open a full 180° and lie flat on the floor surface with the durability to support a large cover. Provides easy access to all interior modules and activations while reducing tripping hazards.
  • Auto-close egress doors. Cable egress doors lock in position when open and automatically closes around wires to protect cabling and reduce trip hazards.

Specifications

General Info
Color Aluminum
Type Cover
Finish Powder Coat
Application Sector Commercial
Product Line Wiremold
Country Of Origin India
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Cover Material Die-Cast Aluminum
Cover Style Flush
UPC Number 786564106050
Dimensions
Product Width US 9.875 in
Product Weight US 7.4 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Floor Type Carpet, Tile, Wood
Indoor/Outdoor Indoor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Recently Viewed