

Evolution Series EFB45 Floor Box Surface Style Cover with Solid Lid
Bazaarvoice SAP Hybris Integration Version 2.8.1
Low profile cover designed to attach to the EFB45S style floor boxes. Each cover is made of die-cast aluminum and is equipped with a durable hinge which allows the cover to rotate open 180° and two (2) slide egress doors that lock in the open position and automatically close around the cables when the cover is closed. The cover assemblies are designed to work with finished floors such as carpet tile and wood. In order to make the cover assembly flush with the polished concrete or terrazzo floor, the EFB45-CTR (concrete/terrazzo) ring must be used (ring sold separately). The cover assemblies are available in three (3) powder coat finishes: black (BK) gray (GY)and bronze (BZ) and three (3) durable finishes satin brass (SB) satin nickel (SN) and brushed aluminum (AA)
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Die cast aluminum cover assemblies.
- Floor Box Covers have been designed to work on multiple floor surfaces and are manufactured from die cast aluminum to provide strength and style
- Decorative powder coat colors (black gray) and durable finishes (brushed aluminum, satin brass, satin nickel) will complement any room décor
- Hinge design enables covers to open a full 180° and lie flat on the floor surface with the durability to support a large cover. Provides easy access to all interior modules and activations while reducing tripping hazards.
- Auto-close egress doors. Cable egress doors lock in position when open and automatically closes around wires to protect cabling and reduce trip hazards.
Specifications
Color | Brass | ||
Type | Cover | ||
Finish | Powder Coat | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | India | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
Cover Material | Die-Cast Aluminum | ||
Cover Style | Surface | ||
UPC Number | 786564106081 |
Product Width US | 9.875 in | ||
Product Weight US | 7.2 lb |
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Floor Type | Carpet, Tile, Wood | ||
Indoor/Outdoor | Indoor |
Resources
Sell Sheet
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1