
WMFB1KS4B Series Single-Gang Floor Box Assembly
WMFB1KS4B
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Includes single-gang box, 106 adapter with four openings for communication devices, and brass cover with two screw plugs. For hole cut dimensions, see installation instructions sheet. Box Dimensions: 2 1/8'' W x 3 3/4'' L x 3 7/8'' D (54mm W x 95mm L x 98mm D) Device Plate:
3 1/8'' W x 4 15/16'' L (79mm W x 125mm L).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes single-gang box, 106 adapter with four openings for communication devices, and brass cover with two screw plugs.
- Box Dimensions: 2 1/8'' W x 3 3/4'' L x 3 7/8'' D (54mm W x 95mm L x 98mm D) Device Plate: 3 1/8'' W x 4 15/16'' L (79mm W x 125mm L).
- For hole cut dimensions, see installation instructions sheet.
Specifications
General Info
Type | Floor Box | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Construction | Not Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Nonmetallic Outlet Boxes: File E143222 Guide QCMZ. Meets Article 314.27(C) of NEC. | ||
Cover Material | Brass | ||
Cover Style | Surface | ||
UPC Number | 786564053989 |
Dimensions
Product Depth US | 3.875 in | ||
Product Width US | 2.125 in | ||
Product Weight US | 1.04 lb | ||
Knockout Size | 1/2 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Box Type | Recessed | ||
Cable Entry | Through Floor | ||
Box Capacity | 1 Gang | ||
Service Capacity | Single | ||
Floor Type | Wood | ||
Depth Behind Device Plates | 3.87 in | ||
Minimum Floor Depth | 5 in |
Resources
Installation Instructions
Brochure
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5700LL | Wiremold
Laser Level and Cutting Guide for 500/700 Series Small Raceway
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5507FRJ-FW | Wiremold
Large capacity raceway for data, voice, A/V, and power applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2410BD-FW | Wiremold
Low profule raceway designed for communication or power applications,
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
433DR2 | Wiremold
Flush duplex Carpet plate and finishing plate for single or double duplex openings