




2-Cube Trimplate for dash Furniture Power Center, Brass
TRIM2-BR
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
With a slim and modern design, the three trim plate color options of the dash™ Furniture Power Center offer high end appeal. Color options include Bronze, Brass, and Stainless Steel.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Brass | ||
Type | Furniture Power Center | ||
Application Sector | Commercial, Education, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
UPC Number | 786776197228 |
Dimensions
Product Depth US | 0.14 in | ||
Product Length US | 4.142 in | ||
Product Width US | 2.37 in | ||
Product Weight US | 1.16 lb |
Technical Information
Indoor/Outdoor | Indoor | ||
Mounting Type | Surface Mount |
Resources
Installation Instructions
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TRIM6-BZ | Wiremold
6-Cube dash Furniture Power Center Trim Plate
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TRIM3-BR | Wiremold
3-Cube dash Furniture Power Center Trim Plate