text.skipToContent text.skipToNavigation

4-Cube Trimplate for dash Furniture Power Center, Brass

TRIM4-BR Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

With a slim and modern design, the three trim plate color options of the dash™ Furniture Power Center offer high end appeal. Color options include Bronze, Brass, and Stainless Steel.
Color Brass
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Pair with a white or graphite dash™ Furniture Power Center for an elevated look.
  • Easy installation. All dash™ products are easy-to-install, requiring minimal hardware.

Specifications

General Info
Color Brass
Type Furniture Power Center
Application Sector Commercial, Education, Hospitality
Product Line Wiremold
Country Of Origin China
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776197242
Dimensions
Product Length US 6.738 in
Product Width US 2.37 in
Product Weight US 1.16 lb
Technical Information
Indoor/Outdoor Indoor
Mounting Type Surface Mount

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;