
dash Furniture Power Center, 2 Outlet, 1 USB, and 1 Switch, White
F4RRUS6NRWC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The dash™ Furniture Power Center is designed to add convenient access to power and data directly to your furniture while maintaining a clean design. This ready-to-purchase standard offering features two outlets, a USB cube and a switch cube to control a cord-connected lighting fixture. The beautiful graphite finish is designed to blend into hospitality spaces, complementing the existing decor with no exposed screws.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- All dash™ products are easy-to-install, requiring minimal hardware.
- Tamper-resistant receptacles protect users and devices from damage or risk of injury
- The dash FPC is designed to blend right into any space, complementing existing decor with a minimalist design that’s right on target with high end environments.
- This product is required to install from the front, which is easy and flexible. Unit can be mounted vertically and horizontally
- RoHS, Prop 65 compliant.
- Combine USB type A/C ports with switching and data options.
- Passed UL 962A Spill Water Test requirements so it can even be used in a horizontal surface such as a tabletop.
Specifications
General Info
Color | White | ||
Type | Furniture Power Center | ||
Application Sector | Commercial, Education, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Features | USB-A Charging, USB-C Charging | ||
Number of Receptacles | 2 | ||
Outlet Type | Tamper-Resistant | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
UPC Number | 786776197051 |
Dimensions
Product Height US | 2.25 in | ||
Product Length US | 6.75 in | ||
Product Width US | 2.375 in | ||
Product Weight US | 1.94 lb | ||
Internal Depth | 2.125 in |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes | ||
ETL ListingNumber | 104869868CRT-001 |
Technical Information
Amperage | 15 A | ||
Cutout Shape | Rectangular | ||
Cord Length | 6 ft | ||
USB Wattage | 15 W | ||
Mounting Type | Recessed | ||
NEMA Configuration Code | 5-15R | ||
Number of USBs | 1 | ||
Voltage | 125.0 V | ||
Wiring Method | Cord-ended |
Resources
Installation Instructions
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P088825 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P037560 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables