



dash Furniture Power Center, Outlet and USB A/C, Graphite
F2RU6PRGC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The dash™ Furniture Power Center is designed to add convenient access to power and data directly to your furniture while maintaining a clean design. This ready-to-purchase standard offering features an outlet and USB A/C connection ports. The crisp white finish is designed to blend into hospitality spaces, complementing the existing decor with no exposed screws.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- All dash™ products are easy-to-install, requiring minimal hardware.
- Tamper-resistant receptacles protect users and devices from damage or risk of injury
- The dash FPC is designed to blend right into any space, complementing existing decor with a minimalist design that’s right on target with high end environments.
- This product is required to install from the front, which is easy and flexible. Unit can be mounted vertically and horizontally
- RoHS, Prop 65 compliant.
- Combine USB type A/C ports with switching and data options.
- Passed UL 962A Spill Water Test requirements so it can even be used in a horizontal surface such as a tabletop.
Specifications
General Info
Color | Graphite | ||
Type | Furniture Power Center | ||
Application Sector | Commercial, Education, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Features | USB-A Charging, USB-C Charging | ||
Number of Receptacles | 1 | ||
Outlet Type | Tamper-Resistant | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
UPC Number | 786776196986 |
Dimensions
Product Height US | 2.25 in | ||
Product Length US | 4.125 in | ||
Product Width US | 2.375 in | ||
Product Weight US | 1.54 lb | ||
Internal Depth | 2.125 in |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes | ||
ETL ListingNumber | 104869868CRT-001 |
Technical Information
Amperage | 15 A | ||
Cutout Shape | Rectangular | ||
Cord Length | 6 ft | ||
USB Wattage | 15 W | ||
Mounting Type | Recessed | ||
NEMA Configuration Code | 5-15R | ||
Number of USBs | 1 | ||
Voltage | 125.0 V | ||
Wiring Method | Cord-ended |
Resources
Installation Instructions
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TRIM6-BZ | Wiremold
6-Cube dash Furniture Power Center Trim Plate
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TRIM3-BR | Wiremold
3-Cube dash Furniture Power Center Trim Plate