





Turn any table, nightstand or desk into a smart wireless charger with the furniture-ready Wireless Charging Puck. After an easy DIY installation, it sits flush against the surface for a truly seamless solution. Provide speedy Qi certified wireless charging for users looking to recharge their smartphones and tablets nearly anywhere that furniture can go.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- WPC Qi V1.2.4 certified Compatible with all Qi enabled devices, including Apple iPhone X, 8+, 8 and Samsung Galaxy S8, S8 edge, S7, S7 edge and Note 5 Fast charging (7.5W for Apple devices and 10W for Samsung devices)
- Simple DIY installation from above or below the furniture surface Includes 1.5M USB charging cable Perfect for furniture in hospitality or commercial spaces
Specifications
General Info
Type | Furniture Power Center | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
UPC Number | 786776194326 |
Dimensions
Product Width US | 5.13 in | ||
Product Weight US | 0.82 lb |
Resources
Installation Instructions
Supporting Document
Sell Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CG7510004 | Pass and Seymour
Deluxe Aluminum Cord Grips are UL Listed and CSA Certified for use in both indoor and outdoor applications to prevent cable pullout, to control arc of bend, and to provide a tight seal against environmental elements such as dirt, moisture and coolants.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CG758123 | Pass and Seymour
Deluxe Aluminum Cord Grips are UL Listed and CSA Certified for use in both indoor and outdoor applications to prevent cable pullout, to control arc of bend, and to provide a tight seal against environmental elements such as dirt, moisture and coolants.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CG40038559 | Pass and Seymour
Deluxe Aluminum Cord Grips are UL Listed and CSA Certified for use in both indoor and outdoor applications to prevent cable pullout, to control arc of bend, and to provide a tight seal against environmental elements such as dirt, moisture and coolants.