text.skipToContent text.skipToNavigation

ModPower Jumper Cables

MDJ36BK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

ModPower 3ft Interconnecting Jumper Cords

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Modular code-compliant power: Connect up to six of our power units together to create a system of power for training spaces, workstations, or flexible spaces.
  • Interconnecting Jumper Cord: Accessory to add an extra three feet of cord length between ModPower units
  • Sold in packs of two cords: Three feet with two connectors each

Specifications

General Info
Color Black
Type Accessories
Application Sector Commercial, Education, Hospitality
Hazardous Materials  No
Product Line Wiremold
Country Of Origin China
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL962A SD, E349493
UPC Number 786776196795
Dimensions
Product Length US 36.0 in
Product Weight US 1.38 lb
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  161600 (LR 350)
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cord Length 3 ft

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;