




Power for both above and below sit stand desks.
Desktop Unit
2 Receptacles
- 2 Receptacles
- 3 Receptacles
Under Desk Unit
6 Receptacles
- 4 Receptacles
- 6 Receptacles
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Two units. One system: Includes one plug-in outlet center, one Desktop Power Center Slim and one 6’ coiled cord to power everything at the desk.
- Works with a range of desk heights: Compatible with all standard sit/stand desk height ranges.
- Mounting options: Simple and flexible installation with options for horizontal and vertical applications.
- Comes with cable management: Includes four cable ties for convenient cord mounting.
- Two versions available with reliable power and charging: 1) three tamper-resistant power outlets and two USB charging ports and 2) two tamper-resistant power outlets and two USB charging ports. 3.1A USB charging ports and 15A power outlets on both models
- Passed UL Spill Water requirements: UL 962A Spill Water Compliant and can be used in a horizontal surface such as a tabletop.
- Operation is subject to the following two conditions: 1) this device may not cause harmful interference, and 2) this device must accept any interference received, including interference that may cause undesired operation.
- Complies with FCC Part 15, Subpart B.
Specifications
General Info
Color | Black | ||
Type | Desktop Power Center | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Features | USB-A Charging, USB-C Charging | ||
Number of Receptacles | 8 | ||
Outlet Type | Tamper-Resistant | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
UPC Number | 786776196733 |
Dimensions
Product Height US | 2.25 in | ||
Product Length US | 14.4 in | ||
Product Width US | 2.0 in | ||
Product Weight US | 16.91 lb |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes | ||
ETL ListingNumber | 104599438CRT-001 |
Technical Information
Amperage | 15 A | ||
Wiring Configuration | Single Circuit | ||
Cord Length | 6 ft | ||
USB Amperage | 3.1 A | ||
USB Wattage | 15 W | ||
Mounting Type | On Surface | ||
NEMA Configuration Code | 5-15R | ||
Number of USBs | 2 | ||
Voltage | 125.0 V | ||
Wiring Method | Cord-ended |
Resources
Cutsheet
Instruction Sheet
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1