
Aluminum housing and side plates, with a steel base and divider, measures 4'' x 5'' x 5 5/8''. Base is configurable to have a combination of two 3/4'' knockouts or two 3/4'' EMT stubs. Accommodates a variety of power outlets (duplex, decorator, GFCI and up to 30A twist lock). Use Wiremold AVIP to provide communications and A/V. Receptacles and wall plates are sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Large Capacity – The new Wiremold® Lab Bench Table Box can be divided into two gangs that each have the capacity to wire a 15A, 20A, GFCI, or a 30A twist lock receptacle
- The LBP2 model Table Box is currently the only third party listed table box that can house back-to-back GFCIs
- Protection against spills – The Wiremold® Lab Bench Table Box is the first lab bench activation to be tested to the proposed UL111 standard for multi-outlet assemblies
- This standard includes a spill test, which proves there is no risk of shock or short circuiting due to moisture when combined with certain Pass and Seymour receptacles. See the back of this sheet for the complete list of tested devices.
- Multiple Services – The Wiremold® Lab Bench Table Box delivers power, communication or A/V with the use of Wiremold AVIP Series Device Plates. The removable divider, allows designers the option to co-locate services in the same outlet box.
- Variety of Mounting Options – Field configurability allows installers to attach conduits directly to the box using 3/4'' trade size knockouts, or use the 3/4'' conduit stubs included with the box.
- Listed for Work Surfaces – Meets the NRTL listing for work surfaces as well as UL514A for metallic outlet boxes.
Specifications
General Info
Type | Table Box | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Features | USB-A Charging | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT: cULus Listed Multioutlet Assembly: File E15191, Guide PVGT: Meets Article 380 of the NEC: Meets Article 12-3032 of CEC: Evaluated for use on Laboratory Bench work surfaces | ||
UPC Number | 786776182224 |
Dimensions
Product Weight US | 3.8 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cutout Shape | Rectangular | ||
Mounting Type | On Surface | ||
Wiring Method | Hard-Wired |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Supporting Document
Sell Sheet
Guide Form Specifications
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2WHW10 | adorne Collection
Ideal for all-white projects that want a look that’s bright and clean, with a hint of added sheen.
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TB672PPBKF | Wiremold
InteGreat All Power table boxes are an elegant solution for extending power, communication and A/V to the meeting presenter's point-of-use.